Badger 100 Garbage Disposal, 1/3 HP

Badger Food garbage disposals are a reliable and functional choice when affordability is the prime concern. Badger 100 features a 1/3-horsepower heavy-duty quiet Dura-Drive induction motor, rugged galvanized steel construction for disposer durability, and a space-saving compact design.

Read more...
SKU: 79879-ISE

Features

  • Lift and Latch™ Technology
  • Rugged galvanized steel construction for disposer durability
  • 1-year We Come to You In-Home Service Warranty covers repair or replacement by an authorized dealer
  • Quick Lock sink mount allows for easy installation and disposer replacement
  • Power cord is sold separately for installations where a power outlet is present, most installations are direct wired and do not use a power cord
  • Assembled in USA with American Pride and sold exclusively at The Home Depot

Specifications

Product Depth (in.)
6.31
Product Length (in.)
6.31
Product Width (in.)
6.31
Dishwasher drain connection
Yes
Disposer Feed
Continuous Feed
Energy Consumption (kWh/year)
4
Grind chamber capacity (oz.)
26
Grinding Speed (RPM)
1725
Horsepower
1/3 HP
Voltage (volts)
120
Certifications and Listings
1-UL Listed
Manufacturer Warranty
1 Year parts and in home service

Documents & Drawings

Reviews / Q&A

1
Product image shown are for illustration purposes only and may not be an exact representation of the product or package contents
*
InSinkErator® may make improvements and/or changes in the specifications of products at any time, in its sole discretion, without notice or obligation and further reserves the right to change or discontinue models.