Water Filters
InSinkErator water filters are specially designed to accompany our Steaming Hot Water Taps, so as to remove impurities from your tap system, making your water cleaner and better tasting than ever before
Replacing your filter every 6 months* will assure optimum performance of your InSinkErator® hot water tank by reducing the limescale and calcium build-up inside your hot water system. The filter also improves the taste of water by significantly reducing chlorine and other impurities in your tap water.
* The filter cartridge must be replaced every 6 months at the rated capacity (454 litres), or sooner if a noticeable reduction in flow rate occurs.
Our hot water taps are designed to work with genuine filters supplied by InSinkErator.
The InSinkErator F-701r and F-201r water filters are specially designed for use with water that reaches temperatures up to 99°C. This is ideal for our NeoTank, which features a digital thermostat to allow users to control the temperature in the tank to between 88°C and 99°C.
This allows the filters to reduce impurities even at such high temperatures, whereas many 'compatible' filters only function with temperatures up to 80°C. This leaves you with better tasting water and also reduces the risk of any impurities sitting inside your InSinkErator hot water tank.
To ensure that you enjoy a continuous filtered water supply and keep your InSinkErator system running as you'd expect, you should change your filters every 6 months.